Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Lincoln Electric
Description
K1053_8
Bill of material
K1053_8
ORDERNO
K1053_8
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
27 in x 19 in x 21.5 in (686 mm x 483 mm x 546 mm)
INPUT_CURRENT
input current
683427A AC, 864334A DC
INPUT_HERTZ
input hertz
60
INPUT_PHASE
input phase
1
INPUT_POWER
input power
230460575160
INPUT_VOLTAGE
input voltage
230460575
MAX_RATING
max rating
300
MODE_ICON
mode icon
CC
NET_WEIGHT
net weight
350 lbs (158.76 kg)
OUTPUT_RANGE
output range
35-300A AC, 40-250A DC
POLARITY
polarity
ACDC
RATED_OUTPUT
rated output
250A AC30V30%, 250A DC30V30%
TYPICAL_APPLICATION
typical application
ConstructionGeneral FabricationMaintenance & RepairRepair Welding
WARRANTY
warranty
3 years
NAME
name
K1053_8
Preview - Generation
Preview
3D
2D