Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Wain Electrical
Description
Signal
Bill of material
M40-AFC30G-1.0
ORDERNO
M40-AFC30G-1.0
CONTACT_RESISTANCE
contact resistance
≤3mΩ
MATERIAL
material
copper alloy
STRIPPING_LENGTH
stripping length
7mm
SURFACE
surface
gold plated
VAR_MM2
-mm2
1mm2
NAME
name
M40-AFC30G-1.0
Preview - Generation
Preview
3D
2D