Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Wain Electrical
Description
M8 Series
Bill of material
M8-F04-T-D5.5-SH
ORDERNO
M8-F04-T-D5.5-SH
CABLE_OUTLET
cable outlet
screw 0.14-0.5mm2(AWG26-20)
CONNECTOR_LOCKING_SYSTEM
connector locking system
screw
CONTACT_PLATING
contact plating
Au
CONTACT_RESISTANCE
contact resistance
≤10mΩ
DEGREE_OF_PROTECTION
degree of protection
IP67
INSULATING_MATERIAL
insulating material
PA
LIMITING_TEMPERATURE
limiting temperature
-40℃...+85℃
MATERIAL_GROUP
material group
III
MATERIAL_OF_CONTACT
material of contact
copper alloy
MATERIAL_OF_HOUSING
material of housing
Copper alloy
MECHANICAL_OPERATION
mechanical operation
>100
NUMBER_OF_CONTACTS
number of contacts
4
OVERVOLTAGE_CATEGORIE
overvoltage categorie
POLLUTION_DEGREE
pollution degree
3
RATED_CURRENT__40__
rated current (40℃)
RATED_IMPULSE_VOLTAGE
rated impulse voltage
800V
RATED_VOLTAGE
rated voltage
30V
TERMINATION
termination
screw
WIRE_GAUGE
wire gauge
3.5mm-5.5mm
NAME
name
M8-F04-T-D5.5-SH
SOURCEURL
sourceurl
http://www.wainconnector.com/en/product3_1.aspx?Productscateid=293&Productsid=5562
RATED_CURRENT__40__C_
rated current (40 °c)
4A
Preview - Generation
Preview
3D
2D