Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Wain Electrical
Description
HV Series
Bill of material
HV-S02-M
ORDERNO
HV-S02-M
VAR___STRIPPING_LENGTH
---stripping length
7.0mm
VAR___TIGHTENING_TORQUE
---tightening torque
0.5-0.6Nm
VAR___WIRE_GAUGE
---wire gauge
0.2-4.0mm2
CONTACT_RESISTANCE
contact resistance
≤1mΩ
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
INSULATION_RESISTANCE
insulation resistance
≥1010Ω
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+100℃
MATERIAL
material
copper alloy
MECHANICAL_WORKING_LIFE_MATING_CYCLES_
mechanical working life(mating cycles)
≥500
NUMBER_OF_CONTACTS
number of contacts
8+PE
POLLUTION_DEGREE
pollution degree
3
RATED_CURRENT
rated current
20A
RATED_IMPULSE_VOLTAGE
rated impulse voltage
6KV
RATED_VOLTAGE
rated voltage
400V
SURFACE
surface
tin plating
NAME
name
HV-S02-M
DEGREE_OF_PROTECTION
degree of protection
LOCKING_ELEMENT
locking element
SEALING_ELEMENT
sealing element
Preview - Generation
Preview
3D
2D