Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Wain Electrical
Description
Crimp contacts 16A
Bill of material
CESM-2.5N
ORDERNO
CESM-2.5N
CONTACT_RESISTANCE
contact resistance
≤1mΩ
MATERIAL
material
copper alloy
STRIPPING_LENGTH
stripping length
7.5mm
SURFACE
surface
silver plated
VAR_AWG
-awg
14
VAR_MM2
-mm2
2.5mm2
NAME
name
CESM-2.5N
Preview - Generation
Preview
3D
2D