Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
WAGO
Description
857-314 - Relay module, Nominal input voltage: 24 VDC, 1 changeover contact, Limiting continuous current: 6 A, with gold contacts, Yellow status indicator, Module width: 6 mm
Bill of material
857-314
BESTNR
Item-No.
857-314
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.34 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
81.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
94.00 mm
FARBE
Color
gray
GEWICHT
Weight
31.153 g
BEMERKUNGEN
Comment
DC 24 V / 10 mA
ECLASS71
eCl@ss 7.1
27-37-16-01
ECLASS81
eCl@ss 8.1
27-37-16-01
Preview - Generation
Preview
3D
2D