Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
WAGO
Description
832-3602 TO 832-3606 - THT male header with straight solder pins pin spacing 10.16 mm / 0.4 in
Bill of material
832-3603
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
76 A
RM
Pin Spacing
10.16 mm
P
No. of poles
HOEHE
Height
16.50 mm
BREITE
Width
mm
TIEFE
Depth
32.00 mm
FARBE
Color
light gray
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles x Pin Spacing) + 1.3 mm
BOHRLOCHDURCHM
Dimensions
1.7 +0.1 mm
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02
Preview - Generation
Preview
3D
2D