Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
WAGO
Description
231-126 - Testing plug module with contact stud
Bill of material
231-126
BESTNR
Item-No.
231-126
BEZEICHNUNG
Description
Prüfsteckermodul mit Kontaktzunge
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
12 - 13 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
0 A
RM
Pin Spacing
5.00 mm
P
No. of poles
1
HOEHE
Height
14.30 mm
BREITE
Width
5.00 mm
TIEFE
Depth
43.45 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
Weight
2.100 g
ECLASS71
eCl@ss 7.1
27-14-11-48
ECLASS81
eCl@ss 8.1
27-14-11-48
Preview - Generation
Preview
3D
2D