Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Virginia Panel Corporation
Description
S6 - Tabletop
Bill of material
310122110
ORDERNO
ALIGNMENT_PINS
alignment pins
Stainless Steel
AVAILABLE_MODULE_SLOTS
available module slots
6 Positions
CYCLE_LIFE
cycle life
20,000 Cycles
FRAME_MATERIAL
frame material
Powder Coated Aluminum
HANDLES
handles
Nickel Plated Alloy Steel
ROTATION_BLOCK_MATERIAL
rotation block material
Powder Coated Aluminum
TEMPERATURE
temperature
-55° C to 85° C
WEIGHT
weight
NAME
name
Preview - Generation
Preview
3D
2D