Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Turck
Description
6870400 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6870400
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870400
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Cable length 2 m, Sensor for liquid media, Calorimetric functionality, Adjustment via signal processor, Status indicated via LED chain on signal processor, Temperature range: +10…+120 °C (up to +135 °C for a short period), SABIX® cable black with numbered cores according to EN 45545-2 edition 2013, Cable device, 4‐wire connection to the processor
EAN
4047101372243
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-GL1/2A4-NA/D100/D455
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D