Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
TE Connectivity
Description
Power Inductors
Bill of material
7-1676960-2
PN
Part Number
7-1676960-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
7-1676960-2
TEINTERNALDESCRIPTION
TE Internal Description
3624D 220UH 10%
ELEMENTTYPE
Element Type
Wirewound
SHIELDED
Shielded
No
INDUCTANCEUH
Inductance
220 uH
CURRENTRATINGMAXMA
Current Rating Max
130 mA
DCRESISTANCEOHM
DC Resistance
5.4 Ohm
TOLERANCE
Tolerance
10%
LEADTYPE
Lead Type
Surface Mount Terminals
MOUNTSTYLE
Mount Style
Surface Mount
DIMENSIONSMM
Dimensions
4.5 x 3.2 mm
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-25 - 105 C
PACKAGINGMETHOD
Packaging Method
Taped & Reeled
QUALITYFACTOR
Quality Factor
45
Preview - Generation
Preview
3D
2D