Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
STRACK
Description
Z4920 - Strip lifter
Bill of material
Z4920-9-11-32
PDF
PDF-INFO
PDF
L
(L)
mm
B1
(B1)
11 mm
H
(H)
32 mm
L1
(L1)
mm
B2
(B2)
8.5 mm
B3
(B3)
2.5 mm
B4
(B4)
4.5 mm
D3
(d3)
6.4 mm
F
(f)
59 mm
H1
(H1)
18 mm
H2
(H2)
16.5 mm
H3
(H3)
27.5 mm
T
(t)
1.5 mm
S
(S)
1.1 mm
TYP
(TYP)
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Preview - Generation
Preview
3D
2D