Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
STRACK
Description
Z51-1 - Centring element
Bill of material
Z51-1
PDF
PDF-INFO
PDF
B1
(B1)
16 mm
B2
(B2)
30 mm
B3
(B3)
0 mm
T1
(T1)
26.0 mm
T2
(T2)
14.8 mm
T3
(T3)
30.0 mm
T4
(T4)
15.5 mm
L1
(L1)
38 mm
L2
(L2)
22 mm
D1
(D1)
6.5 mm
M
(M)
M8
D3
(D3)
11.0 mm
T5
(T5)
6.4 mm
TYP
(Typ)
1
L5
(L5)
8.0 mm
L6
(L6)
22 mm
R
(R)
8 mm
PPATH
(PPATH)
sn03018801.prj
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
600019
Preview - Generation
Preview
3D
2D