Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
SCHUNK
Description
ORG - Special Gripper - O-Ring Gripper
Bill of material
SCHUNK-0304120-ORG 85
IDNR
ID
0304120
TYP
Description
ORG 85
ONLINE
Further product information
To the product page
TRIPLEA
Triple jaws A
TRIPLEB
Triple jaws B
ZHUB
Z-stroke
ZH
Accessory kit with centering sleeves
ANBAUSATZ
Attachment kit for proximity switch (to order optional)
HUBBACKE1
Stroke per jaw 1
21.000 mm
HUBBACKE2
Stroke per jaw 2
15.000 mm
ANZAHLFINGER
Number of fingers
6
WIRKPRINZIG
Triple jaws A: working principle
double-acting
HUBPROFINGER
Triple jaws A: stroke per finger
21 mm
SCHLIESSKRAFT
Triple jaws A: closing force
45 N
OEFFUNGSKRAFT
Triple jaws A: opening force
55 N
RUECHZUGSHUB
Triple jaws A: retraction stroke
5 mm
RUECKZUGSKRAFT
Triple jaws A: retraction force
20 N
FLUIDVERBRAUCH
Triple jaws A: fluid consumption per double stroke
11 cm^3
FLUIDVERBRAUCHO
Triple jaws A: fluid consumption per retraction stroke
6 cm^3
EINFACHWIRKEND
Triple jaws B: working principle
one-way acting
EINHUBPROF
Triple jaws B: stroke per finger
15 mm
EINOEFFUNGSWINK
Triple jaws B: opening force
125 N
EINFACHOEFFUNG
Triple jaws B: fluid consumption per opening stroke
9 cm^3
SCHLIESSZEIT
Closing/opening time
0.1/0.12 s
EIGENMASSE
Weight
1.350 kg
NENNBETRIEBSDRU
Nominal operating pressure
6 bar
BETRIEBSDRUCK
Min./max. operating pressure
4/8 bar
FINGERLAENGE
Max. permissible finger length
60 mm
SCHUTZART
Protection class IP
40
UMGEBUNGSTEMP
Min./max. ambient temperature
5/90 °C
WIEDERHOLGENAUI
Repeat accuracy
0.020 mm
CNSCTN
Customs tariff number
84799070
Preview - Generation
Preview
3D
2D