Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
SCHUNK
Description
RST-D - Ring indexing unit - Ring indexing table
Bill of material
SCHUNK-0315511 RST-D 87-6
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
SCWK
Swivel angle
DDF
Version with rotary feed-through
ZHU
Centering sleeves
TEILUNG
Pitch
DREHRICHTUNG
Direction of rotation
on both sides
DREHMOMENT
Torque
Nm
EIGENMASSE
Weight
kg
SCHUTZART
Protection class IP
50
VERRIEGELZEIT
Locking time
0.100 s
ENTRIEGELZEIT
Unlocking time
0.100 s
UMGEBUNGSTEMPERA
Min./max. ambient temperature
5/60 °C
BETRIEBSDRUCK
Min./max. operating pressure
4/8 bar
NENNBETRIEBSDRUC
Nominal operating pressure
6 bar
FLUIDVERBRAUCH
Fluid consumption double stroke
cm³
WIEDERHOLGENAUIG
Repeat accuracy
°
RUNDLAUFTAKTRING
Run-out cycle ring
0.020 mm
PLANLAUFTAKTRING
Axial run-out cycle ring
0.020 mm
PARALLELITAETTAK
Parallelism cycle ring
mm
ANZAHLHYDRSTOSS
Number of hydraulic shock absorber
2
CNSCTN
Customs tariff number
84799070
Preview - Generation
Preview
3D
2D