Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAOXM (without Connection Element) - SAOXM 80x30 ED-85 SC045-AR
Bill of material
SCHMALZ 10.01.24.00002 SAOXM 80x30 ED-85 SC045-AR
NAME
Name
10_01_24_00002
NNCUSTOM
SAOXM 80x30 ED-85 SC045-AR
NTCUSTOM
Glockensauger (oval)
NBCUSTOM
SAOXM 80x30 ED-85 SC045-AR
LINACUSTOM
SAOXM 80x30 ED-85 SC045-AR
ARTNR
Order number
10.01.24.00002
C1711
Bk
24.1 mm
C1704
Bmax(S)
41.5 mm
C1227
Bs
31.9 mm
C127
d
12.8 mm
C117
H
22.4 mm
C116
H2
3 mm
C118
Lk
74.3 mm
C1703
Lmax(S)
88 mm
C1228
Ls
82.1 mm
C171
Z
6 mm
C681
Querkraft
110 N
C682
Querkraft (geölte Oberfläche)
134 N
C683
Volumen
13 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C191
Nippel
SC 045-AR
C670
Abmessung (LxB)
80 x 30 mm
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
12.2 g
Preview - Generation
Preview
3D
2D