Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Schmalz
Description
Sealing Profiles DI-PROF - DI-PROF 30x25 2K-SWG NK-20/55
Bill of material
SCHMALZ 10.07.04.00041 DI-PROF 30x25 2K-SWG NK-20/55
NAME
Name
10_07_04_00041
NNCUSTOM
DI-PROF 30x25 2K-SWG NK-20/55
NTCUSTOM
Dichtprofil
NBCUSTOM
DI-PROF 30x25 2K-SWG NK-20/55
LINACUSTOM
DI-PROF 30x25 2K-SWG NK-20/55
ARTNR
Order number
10.07.04.00041
C114
B
30 mm
C112
B1
32 mm
C113
B2
2 mm
C620
B3
24 mm
C117
H
25 mm
C115
H1
53 mm
C116
H2
8 mm
C622
H3
10 mm
C623
H4
17 mm
C1023
Profilradius (min)
200 mm
Preview - Generation
Preview
3D
2D