Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Schmalz
Description
Sealing Profiles DI-PROF - DI-PROF 12x17 MOS EPDM-20 HR
Bill of material
SCHMALZ 10.07.04.00011 DI-PROF 12x17 MOS EPDM-20 HR
NAME
Name
10_07_04_00011
NNCUSTOM
DI-PROF 12x17 MOS EPDM-20 HR
NTCUSTOM
Dichtprofil
NBCUSTOM
DI-PROF 12x17 MOS EPDM-20 HR
LINACUSTOM
DI-PROF 12x17 MOS EPDM-20 HR
ARTNR
Order number
10.07.04.00011
C114
B
12 mm
C117
H
17 mm
C1023
Profilradius (min)
10 mm
Preview - Generation
Preview
3D
2D