Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ULB-18GM50-255-2E1 - Double sheet sensors
Bill of material
ULB-18GM50-255-2E1
PRODUCT_PICTURE
Product Picture
MANUID
ULB-18GM50-255-2E1
DESCSHORT
Short Description
Label sensor ULB-18GM50-255-2E1
EAN
4050143113491
MANUTYPEDESC
Manufacturer Type Description
ULB-18GM50-255-2E1
AAB866006
max. measuring range -length
60 mm
BAD858004
Open circuit current
60 mA
BAA038006
min. ambient temperature
0 °C
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
Polyvinyl chloride
BAD826005
Diameter of sensor
18 mm
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
BAD856005
Length of sensor
53 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.230
LENGTH
0.308
WIDTH
0.154
DEPTH
0.077
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D