Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UDCM-30GM-085-3E3 - Double sheet sensors
Bill of material
UDCM-30GM-085-3E3
PRODUCT_PICTURE
Product Picture
MANUID
UDCM-30GM-085-3E3
DESCSHORT
Short Description
Double plate sensor UDCM-30GM-085-3E3
EAN
4050143020478
MANUTYPEDESC
Manufacturer Type Description
UDCM-30GM-085-3E3
AAB866006
max. measuring range -length
150 mm
BAD858004
Open circuit current
200 mA
BAA038006
min. ambient temperature
0 °C
BAD915006
Voltage type
AAD251006
Material of the cable mantle
Polyvinyl chloride
BAD826005
Diameter of sensor
40 mm
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
50.00 °C
BAC461010
Housing material
BAD856005
Length of sensor
90 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.450
LENGTH
0.235
WIDTH
0.146
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D