Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UBR400-F77-E2-V31 - Diffuse and Retroreflective Mode Sensors
Bill of material
UBR400-F77-E2-V31
PRODUCT_PICTURE
Product Picture
MANUID
UBR400-F77-E2-V31
DESCSHORT
Short Description
Reflex ultrasonic sensor UBR400-F77-E2-V31
EAN
4050143034222
MANUTYPEDESC
Manufacturer Type Description
UBR400-F77-E2-V31
AAB866006
max. measuring range -length
400 mm
BAD858004
Open circuit current
20 mA
BAA038006
min. ambient temperature
-25 °C
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
12 mm
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
23 mm
BAD849004
Height of sensor
31 mm
BAD900004
Switch frequency
5.000 Hz
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.020
LENGTH
0.112
WIDTH
0.080
DEPTH
0.017
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D