Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR7500-R101-E5-0,3M-V1 - Retroreflective sensors
Bill of material
OBR7500-R101-E5-0,3M-V1
PRODUCT_PICTURE
Product Picture
MANUID
OBR7500-R101-E5-0,3M-V1
DESCSHORT
Short Description
Retroreflective sensor OBR7500-R101-E5-0,3M-V1
EAN
4050143159291
MANUTYPEDESC
Manufacturer Type Description
OBR7500-R101-E5-0,3M-V1
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
10000 mm
AAC004005
Min. reflector distance
30 mm
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Red light, polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
13.9 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
18.3 mm
BAD849004
Height of sensor
33.8 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.020
LENGTH
0.090
WIDTH
0.048
DEPTH
0.014
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Podgląd
3D
2D