Catalog navigation
CAD模型選擇
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR15M-R201-2EP-IO - Retroreflective sensors
Bill of material
OBR15M-R201-2EP-IO
PRODUCT_PICTURE
Product Picture
MANUID
OBR15M-R201-2EP-IO
DESCSHORT
Short Description
Retroreflective sensor OBR15M-R201-2EP-IO
EAN
4050143122240
MANUTYPEDESC
Manufacturer Type Description
OBR15M-R201-2EP-IO
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
18500 mm
AAC004005
Min. reflector distance
20 mm
BAA038006
min. ambient temperature
-40 °C
AAM476004
style of communication interface
IO-Link
BAD859008
Type of light
Red light, polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
15 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
41.7 mm
BAD849004
Height of sensor
61.7 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.090
LENGTH
0.145
WIDTH
0.072
DEPTH
0.036
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
預覽
3D
2D