Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBG5000-R100-E5-V3 - Retroreflective sensors
Bill of material
OBG5000-R100-E5-V3
PRODUCT_PICTURE
Product Picture
MANUID
OBG5000-R100-E5-V3
DESCSHORT
Short Description
Retroreflective sensor (glass) OBG5000-R100-E5-V3
EAN
4050143494040
MANUTYPEDESC
Manufacturer Type Description
OBG5000-R100-E5-V3
VAR0173_1_02_BAC640_005
Max. output current
100 mA
VAR0173_1_02_AAB884_005
max. switching distance
6000 mm
VAR0173_1_02_AAC004_005
Min. reflector distance
0 mm
VAR0173_1_02_BAD947_008
Material of the housings
VAR0173_1_02_BAA038_006
min. ambient temperature
-20 °C
VAR0173_1_02_BAD859_008
Type of light
Red light, non-polarized
VAR0173_1_02_BAD915_006
Voltage type
DC
VAR0173_1_02_BAD823_004
Width of sensor
11 mm
VAR0173_1_02_BAD950_006
Material of the optical surface
Plastic
VAR0173_1_02_BAD898_005
Design of control output
PNP
VAR0173_1_02_BAD840_006
Housing construction form
Block
VAR0173_1_02_BAA039_006
max. ambient temperature
60.00 °C
VAR0173_1_02_BAC461_010
Housing material
Polycarbonate
VAR0173_1_02_BAD856_005
Length of sensor
21.5 mm
VAR0173_1_02_BAD849_004
Height of sensor
44.5 mm
VAR0173_1_02_BAD900_004
Switch frequency
500.000 Hz
VAR0173_1_02_BAD722_009
suitable for safety functions
No
VAR0173_1_02_BAD831_010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D