Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-H100 - Reflectors
Bill of material
REF-H100
PRODUCT_PICTURE
Product Picture
MANUID
REF-H100
DESCSHORT
Short Description
Reflector REF-H100
EAN
4050143017102
MANUTYPEDESC
Manufacturer Type Description
REF-H100
AAO634001
Form
rechteckig
AAP345001
Number of attachment holes
2
AAB450006
Self-adhesive fastening
No
BAF016004
Width
122 mm
BAA020007
Height
99.35 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.070
LENGTH
0.108
WIDTH
0.136
DEPTH
0.015
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D