Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LS670-DA-EN/F2 - Optical Data Couplers
Bill of material
LS670-DA-EN/F2
PRODUCT_PICTURE
Product Picture
MANUID
LS670-DA-EN/F2
DESCSHORT
Short Description
Optical data coupler LS670-DA-EN/F2
EAN
4050143039739
MANUTYPEDESC
Manufacturer Type Description
LS670-DA-EN/F2
AAB884005
max. switching distance
180000 mm
BAA038006
min. ambient temperature
-10 °C
BAD859008
Type of light
Laser diode, red light
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
660 nm
BAD823004
Width of sensor
170 mm
BAD950006
Material of the optical surface
Plastic
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
50.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
171 mm
BAD849004
Height of sensor
90 mm
BAD722009
suitable for safety functions
No
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.840
LENGTH
0.219
WIDTH
0.180
DEPTH
0.112
CTC
Customs tariff number
9013 8000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Preview
3D
2D