Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Norka
Description
9152702366-H1
Bill of material
7YNYGIIQU
ORDERNO
7YNYGIIQU
ADJUSTABILITY
adjustability
Not adjustable
COLOUR_CONSISTENCY__MCADAM_ELLIPSE_
colour consistency (mcadam ellipse)
SDCM3
COLOUR_HOUSING
colour housing
Aluminium
COLOUR_TEMPERATURE
colour temperature
White, 8303000 K, Ra 80
EL__EMERGENCY_LIGHTING_
el (emergency lighting)
optional
ENEC_VDE
enec vde
Yes Yes
EXTREME_TEMPERATURE
extreme-temperature
-35°C to +50°C
HOUSING_MATERIAL
housing material
Aluminium
IMPACT_STRENGTH
impact strength
IK09
INSTALLATION_TYPE
installation type
wire suspension, Surface mounting, ceiling mounting, single mounting
IP_RATING
ip-rating
IP65
LAMP
lamp
LED array
LAMP_SERVICE_LIFE
lamp service life
L80 B10 60,000 h at +50°C
LIGHT_DISTRIBUTION
light distribution
narrow beam
LUMINAIRE_EFFICACY
luminaire efficacy
143 lmW
LUMINOUS_FLUX_LAMP
luminous flux lamp
27020 lm
MANUFACTURER_WARRANTY
manufacturer warranty
5 years
MATERIAL_COVER
material cover
ESG, clear
MAX__SYSTEM_POWER
max. system power
159 W
NOMINAL_CURRENT
nominal current
580 mA
NUMBER_OF_LAMPS
number of lamps
4-lamp
PROTECTION_CLASS
protection class
I
REPLACEABILITY_OF_CONTROL_GEAR
replaceability of control gear
control gear replaceable by professional
TRANSIENT_PROTECTION
transient protection
10 kV
TYPE_OF_GEAR
type of gear
LED operating device current-controlled, No dim function, 230 V - 240 V ACDC, 0 50 60 Hz
UGR_VALUE__4H8H_
ugr value (4h8h)
16
VERSION
version
270
NAME
name
7YNYGIIQU
Preview - Generation
Preview
3D
2D