Catalog navigation
CADモデル選択
全て
Electro
HELP_VARIABLE
Company
Lighting Technologies
Description
HB LED 75-100
Bill of material
HB LED 75 D80 5000K E
ORDERNO
ALTERNATINGDIRECT_CURRENT__ACDC_
alternatingdirect current (acdc)
AMBIENT_TEMPERATURE
ambient temperature
ARTICLE_NO_
article no.
AUTONOMY_IN_EMERGENCY_MODE
autonomy in emergency mode
-
BEAM_ANGLE
beam angle
CLIMATE_APPLICATION
climate application
Clm App1
COLOR_OF_LIGHT
color of light
White
COLOR_RENDERING_INDEX__CRI_
color rendering index (cri)
70
COLOR_TEMPERATURE
color temperature
DIMMING
dimming
ELECTRICAL_SHOCK_PROTECTION
electrical shock protection
ELECTROMAGNETIC_COMPATIBILITY__EMC_
electromagnetic compatibility (emc)
Yes
EMERGENCY_POWER_SUPPLY_UNIT
emergency power supply unit
No
ENERGY_EFFICIENCY
energy efficiency
ENERGY_EFFICIENCY_CLASS
energy efficiency class
A+
FIRE_PROTECTION_CLASS
fire protection class
II
FLICKERING
flickering
HEIGHT
height
160 mm
HOUSING_COLOR
housing color
Metallic
INGRESS_PROTECTION__IP_
ingress protection (ip)
IP66
LENGTH
length
463 mm
LENGTH__MOUNTING_
length (mounting)
LIGHT_FLUX_IN_EMERGENCY_MODE
light flux in emergency mode
-
LIGHT_SOURCE
light source
LED
LUMINOUS_FLUX
luminous flux
MECHANICAL_SHOCK_PROTECTION
mechanical shock protection
POWER_COMPATIBILITY
power compatibility
POWER_FACTOR__COSFI_
power factor (cosfi)
RATED_VOLTAGE
rated voltage
230 V
WARRANTY
warranty
60 months
WEIGHT
weight
3.50 kg
WIDTH
width
110 mm
NAME
name
Preview - Generation
プレビュー
3D
2D