Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEM
Description
CV 3-1000
Bill of material
CV 3-1000
ORDERNO
CV 3-1000
ACCURACY
accuracy
0.2 %
APPLICATIONS
applications
Drives High Precision Power Supplies Renewable Energies Traction Welding
MEASUREMENT
measurement
Voltage
MEASURING_RANGE
measuring range
1000 V
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
700 V
OP__TEMPERATURE
op. temperature
-40 °C 85 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 7 V
SERIES
series
CV3
SUPPLY_VOLTAGE
supply voltage
External DC Bipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
15 - 15 V
TECHNOLOGY
technology
Closed loop Fluxgate C type
NAME
name
CV 3-1000
Preview - Generation
Preview
3D
2D