Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEM
Description
LDSR 0.3-NP
Bill of material
LDSR 0.3-NP
ORDERNO
LDSR 0.3-NP
ACCURACY
accuracy
13.3 %
APPLICATIONS
applications
Renewable Energies
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
0.9 A
MOUNTING
mounting
PCB
NOMINAL_VALUE
nominal value
0.3 A
OP__TEMPERATURE
op. temperature
-40 °C 105 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 2.5 +- 0.666 V
SERIES
series
LDSR-NP
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
5 - 5 V
TECHNOLOGY
technology
Closed loop Hall effect
NAME
name
LDSR 0.3-NP
Preview - Generation
Preview
3D
2D