Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEM
Description
LA 255-S
Bill of material
LA 255-S
ORDERNO
LA 255-S
ACCURACY
accuracy
0.8 %
APPLICATIONS
applications
Drives Power Supplies Renewable Energies Welding
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
500 A
MOUNTING
mounting
Panel
NOMINAL_VALUE
nominal value
250 A
OP__TEMPERATURE
op. temperature
-10 °C 85 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 125 mA
SERIES
series
LA255
SUPPLY_VOLTAGE
supply voltage
External DC Bipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
12 - 18 V
TECHNOLOGY
technology
Closed loop Hall effect
NAME
name
LA 255-S
Preview - Generation
Preview
3D
2D