Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LaboGene
Description
Mars 1200
Bill of material
MARS 1200 Class II Biological Safety Cabinet according to EN 12469
ORDERNO
MARS 1200 Class II Biological Safety Cabinet according to EN 12469
ALWAYS_VERTICAL
always vertical
1
CONTACT_INFORMATION_URL
contact information url
http://www.labogene.com/Contact
COPYRIGHT
copyright
LaboGene
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
797
DESCRIPTION
description
Class II Biological Safety Cabinet according to EN 12469
DESIGN_OPTION
design option
-1
DEVELOPER
developer
Likan Building Informatics
EXHAUST_FLOW
exhaust flow
350
EXHAUST_FLOW_FACTOR
exhaust flow factor
0
EXHAUST_HEIGHT
exhaust height
427.000
EXHAUST_LOSS_COEFFICIENT
exhaust loss coefficient
0
EXHAUST_WIDTH
exhaust width
580
FRONT_CLOSED
front closed
1
FRONT_OPEN
front open
1
HEIGHT
height
1999
HOST
host
0
MAIN_POWER_APPARARENT_LOAD
main power appararent load
168
MAIN_POWER_NUMBER_OF_POLES
main power number of poles
3
MAIN_POWER_POWER_FACTOR
main power power factor
1
MAIN_POWER_VOLTAGE
main power voltage
240.000
MANUFACTURER
manufacturer
LaboGene
MASSUNIT
massunit
1
MODEL
model
MARS 1200
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
PART_TYPE
part type
0
POWER_OUTLET_APPARARENT_LOAD
power outlet appararent load
168
POWER_OUTLET_NUMBER_OF_POLES
power outlet number of poles
3
POWER_OUTLET_POWER_FACTOR
power outlet power factor
1
POWER_OUTLET_VOLTAGE
power outlet voltage
240.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TABLE_HEIGHT
table height
750
URL
url
http://www.labogene.com/Class-2-Cabinets--Mars
URL_FOR_TECHNICAL_DATA
url for technical data
www.labogene.com/getfile.aspx?f=61566
VERSION
version
2016
VHP_DIAMETER
vhp diameter
40
VHP_FLOW
vhp flow
350
VHP_FLOW_FACTOR
vhp flow factor
0
VHP_LOSS_COEFFICIENT
vhp loss coefficient
0
WIDTH
width
1205
WORK_PLANE_BASED
work plane-based
0
NAME
name
MARS 1200 Class II Biological Safety Cabinet according to EN 12469
Preview - Generation
Preview
3D
2D