Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Kaiser Elektro
Description
9069-76 - One-gang junction box sound insulation 68 halogen-free
Bill of material
9069-76
CNSORDERNO
Art. No.
9069-76
BZ
Designation
Cavity wall, one-gang junction box, sound insulation, Ø 68 mm, halogen-free
LOD
Level of details
300
200
T
Depth
61 mm
FL
Cut hole Ø
68 mm
FUR
for panel thickness up to
40 mm
LF
Cable entries up to Ø 11.5 mm
6
M25
Conduit entries up to M25
2
VPE
Support connectors per PU
5
CNSMASSEXACT
Individual net weight
35 g
CNSVOLUMEEXACT
Single volume
0.525 l
CNSEAN
EAN code
4013456547957
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Cavity wall one-gang junction box, plastic, acc. to DIN VDE 0606-1 and DIN 49073, with sound-absorbing haptic and additional component in the base of the box and device screws. device screw spacing 60 mm, for sound insulation walls up to 69 dB protection class IP 30 acc. to DIN EN 60529, depth 61 mm, halogen-free, combinable up to 5-way combinations with each other and with one-gang box sound insulation box 68, 3 cable entries each 3 x 1.5 mm² and 3 cable entries 5 x 1,5 mm² and 3 x 2.5 mm² and for communication cables, 2 conduit entries up to M25, for panel thicknesses up 40 mm, cut hole Ø 68 mm, Manufacturer / Type Kaiser 9069-76
Preview - Generation
Preview
3D
2D