Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
INDELAGUE
Description
CAB-LED_Ceiling-Mounted
Bill of material
1250x470x82mm - Spot Beam (218W 123lm/W)
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
BRAND_URL
brand url
http://www.indelague.com/en
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE__LED_
color temperature (led)
4000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_COUNTRY
design country
Portugal
DESIGN_OPTION
design option
-1
DIMENSION_OVERCONSTRAINT_WARNING
dimension overconstraint warning
0
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EDITION_NUMBER
edition number
1
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FIXTURE_TILT_ANGLE
fixture tilt angle
0
FIXTURE_TILT_ANGLE_CONTROL
fixture tilt angle control
30
FIXTURE_TILT_ANGLE_RANGE
fixture tilt angle range
From -30.00° To 30.00°
FIXTURE_WEIGHT
fixture weight
HOST
host
3
IFC_CLASSIFICATION
ifc classification
Light Fixture
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LENGTH
length
LENGTH_CONTROL
length control
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_POWER
light power
LIGHT_SOURCE
light source
1
LIGHTNING_SOURCE_DISTANCE
lightning source distance
38.1451538266472
MANUFACTURER_COUNTRY
manufacturer country
Portugal
MANUFACTURER_NAME
manufacturer name
Indelague
MASSUNIT
massunit
1
MASTERFORMAT_2014_CODE
masterformat 2014 code
26 51 13
MASTERFORMAT_2014_DESCRIPTION
masterformat 2014 description
Interior Lighting Fixtures, Lamps, And Ballasts
MATERIAL_MAIN
material main
Steel
MATERIAL_SECONDARY
material secondary
Polycarbonate
NBS_REFERENCE_CODE
nbs reference code
70-80
NBS_REFERENCE_DESCRIPTION
nbs reference description
Lighting Systems
NOMINAL_HEIGHT
nominal height
0
NOMINAL_WIDTH
nominal width
0
OMNICLASS_CODE
omniclass code
23-35 47 11
OMNICLASS_DESCRIPTION
omniclass description
Lighting Fixtures
OMNICLASS_NUMBER
omniclass number
23.80.70.11
OMNICLASS_TITLE
omniclass title
Luminaries for Internal Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
generic
PRODUCT_CERTIFICATION
product certification
http://www.indelague.com/assets/uploads/downloads_product/CE-301.01-EN_CAB_LED.pdf
PRODUCT_FAMILY
product family
Interior
PRODUCT_GROUP
product group
High Bayand Sports Hall
PRODUCT_GUID
product guid
3714ff86-4689-4e75-aad6-6aa09f5d84ae
PRODUCT_SKU
product sku
cab_led
PRODUCT_URL
product url
http://www.indelague.com/en/products/industrial/HIGH%20BAY%20AND%20SPORTS%20HALL/-/3464-cab-led
REGION_AFRICA
region africa
AO, CI, CM, DZ, MA, MZ, TG
REGION_ANTARCTICA
region antarctica
None
REGION_ASIA
region asia
MO
REGION_EUROPE
region europe
AT, BE, CH, DE, DK, ES, FI, FR, GB, HR, IE, NL, NO, PT, SE, SK
REGION_MIDDLE_EAST
region middle east
AE, JO, OM, QA
REGION_NORTH_AMERICA
region north america
None
REGION_OCEANIA
region oceania
AU, PF
REGION_SOUTH_AMERICA
region south america
None
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TECHNICAL_DESCRIPTION
technical description
http://www.indelague.com/assets/uploads/downloads_product/CAB_LED_EN_In.pdf
TILT_ANGLE
tilt angle
90
TOTAL_FIXTURE_HEIGHT
total fixture height
82
TOTAL_FIXTURE_LENGTH
total fixture length
TOTAL_FIXTURE_WIDTH
total fixture width
UNICLASS_1_4_CODE
uniclass 1.4 code
JY73
UNICLASS_1_4_DESCRIPTION
uniclass 1.4 description
Luminaires and lamps
UNICLASS_2_0_CODE
uniclass 2.0 code
SS-70-80
UNICLASS_2_0_DESCRIPTION
uniclass 2.0 description
Lighting Systems
UNICLASS_2015_CODE
uniclass 2015 code
Ss_70_80
UNICLASS_2015_NAME
uniclass 2015 name
Lighting systems
UNIFORMAT_II_CODE
uniformat ii code
D5020
UNIFORMAT_II_DESCRIPTION
uniformat ii description
Lighting & Branch Wiring
UNSPSC_CODE
unspsc code
3911
VERSION
version
2015
WEIGHT_NET__KG_
weight net (kg)
0
WIDTH
width
WIDTH_CONTROL
width control
NAME
name
Preview - Generation
Preview
3D
2D