Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
ifm electronic
Description
KG0016 - Detection through non-metallic vessel walls
Bill of material
KG0016
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KG0016: Capacitive sensor; M18 x 1 / L = 87 mm; Sensing range 4...24 mm non-flus
DESCLONG
Long Description
Capacitive sensor; M18 x 1 / L = 87 mm; Sensing range 4...24 mm non-flush mountable; normally open / normally closed; (selectable); AC/DC; 1/2" Connector; IP 65; IP 67; 2-wire; Ambient temperature -25...80 °C; Switching frequency 10 Hz AC / 10 Hz DC
BN
Bestellnummer
KG0016
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Preview - Generation
Preview
3D
2D