Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
ifm electronic
Description
KB0029 - all capacitive sensors
Bill of material
KB0029
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KB0029: Capacitive sensor; Ø 34 / L = 81 mm; Sensing range 3...20 mm non-flush m
DESCLONG
Long Description
Capacitive sensor; Ø 34 / L = 81 mm; Sensing range 3...20 mm non-flush mountable; normally closed; AC/DC; 2 m PVC-Cable; IP 65; 2-wire; Ambient temperature -25...70 °C; Switching frequency 25 Hz AC / 40 Hz DC
BN
Bestellnummer
KB0029
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Preview - Generation
Preview
3D
2D