Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
ifm electronic
Description
KI5209 - all capacitive sensors
Bill of material
KI5209
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KI5209: Capacitive sensor; M30 x 1.5 / L = 81 mm; Sensing range 3...15 mm non-fl
DESCLONG
Long Description
Capacitive sensor; M30 x 1.5 / L = 81 mm; Sensing range 3...15 mm non-flush mountable; normally open / normally closed; (selectable); DC; PNP; 0.1 m PUR-Cable; M12 Connector; IP 65; 3-wire; Ambient temperature -25...80 °C; Switching frequency 40 Hz
BN
Bestellnummer
KI5209
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Preview - Generation
Preview
3D
2D