Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
ifm electronic
Description
KG5057 - Detection through non-metallic vessel walls
Bill of material
KG5057
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KG5057: Capacitive sensor; M18 x 1 / L = 93.8 mm; Sensing range 8 mm non-flush m
DESCLONG
Long Description
Capacitive sensor; M18 x 1 / L = 93.8 mm; Sensing range 8 mm non-flush mountable; normally open; DC; PNP; M12 Connector; IP 67; 3-wire; Ambient temperature -25...80 °C; Switching frequency 50 Hz
BN
Bestellnummer
KG5057
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Preview - Generation
Preview
3D
2D