Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1418N4B8
Bill of material
1418N4B8
ORDERNO
1418N4B8
CSA_CERT___
csa cert. #
LR21001
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
22 lbs (9.98 kg)
SIZE_H_X_W_X_D
size h x w x d
16 in x 12 in x 8 in (406 mm x 305 mm x 203 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398037860
NAME
name
1418N4B8
Preview - Generation
Preview
3D
2D