Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1418JM13
Bill of material
1418JM13
ORDERNO
1418JM13
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
125 lbs (56.70 kg)
SIZE_H_X_W_X_D
size h x w x d
36 in x 30 in x 13 in (914 mm x 762 mm x 330 mm)
UL_FILE__
ul file #
E65324
UNSPSC
unspsc
39121324
UPC
upc
62398036695
NAME
name
1418JM13
Preview - Generation
Preview
3D
2D