Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Hammond Manufacturing
Description
1584H7B1
Bill of material
1584H7B1
ORDERNO
1584H7B1
COLOR
color
Clear Anodize Black
CORD_INCLUDED
cord included
Yes
CORD_LENGTH__FEET_
cord length (feet)
15
OUTLET_STRIP_TYPE
outlet strip type
Heavy Duty
OUTLET_TYPE
outlet type
NEMA 5-15R
PLUG_TYPE
plug type
NEMA 5-15P
RATED_CURRENT__AMPS_
rated current (amps)
15
RATED_VOLTAGE
rated voltage
120 VAC
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
ROTATED_OUTLETS
rotated outlets
No
SHIELDED_CORD
shielded cord
No
SURGE_PROTECTION
surge protection
No
SWITCH_TYPE
switch type
Illuminated OnOff Switch
TOTAL_OUTLETS
total outlets
7
UNSPSC
unspsc
39121710
UPC
upc
62398021181
NAME
name
1584H7B1
Preview - Generation
Preview
3D
2D