Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_549128
Bill of material
Gira_549128
ORDERNO
Gira_549128
BIM
bim
https://media.stage.bim.site/public/gira/ad86d9f/Sys55_Abdeckung_Schalten%20und%20Tasten.rfa?public/gira/ad86d9f/Sys55_Abdeckung_Schalten und Tasten.rfa
BUS_SYSTEM_KNX
bus system knx
0
BUS_SYSTEM_KNX_RADIO
bus system knx radio
0
BUS_SYSTEM_LON
bus system lon
0
BUS_SYSTEM_POWERNET
bus system powernet
0
BUS_SYSTEM_RADIO_FREQUENT
bus system radio frequent
1
COLOUR
colour
Anthracite
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET
data sheet
https://katalog.gira.de/en/download.html?artikelnr=549128
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
eNet top blind ctrl.btn 1g Sys55 AN,eNet wireless blind control button top unit, 1-gang,System 55,anthracite,Features:,Can be set with eNet server.:,- Localisation of the device.,- Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0.,- Operation locks.,- Device software update.,- The eNet wireless blind control button enables manual or wireless-controlled operation of an insert for blind controller.,- Brief press of a button (< 1 s): Generate a pulse corresponding to how long the button is pressed (e.g. for slat adjustment).,- Long press of a button (> 1 s): Activates continuous operation (self-locking mode).,- Electronic locking of the control button.,- Positioning of blind and slat using scene call-up.,- Threshold value scenes for sun protection, twilight and wind alarms.,- Status feedback to eNet wireless transmitter.,Can be set with eNet server.:,- Hanging run time.,- Slat adjustment time.,- Adjustment time when changing directions.,- Lock-out protection.,- Position for sun protection, twilight, lock-out protection, and wind alarms.,,Notes :,- The range can be reduced when using a metal top unit and or metal cover frames.,- Wireless approval is valid for EU and EFTA countries.,- Wireless approval is valid for EU and EFTA countries.,- The blind control button top units are installed in device boxes in connection with the blind controller insert with auxiliary input. (Using a deep device box is recommended.)
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337885801
HAN
han
549128
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MASSUNIT
massunit
1
MATERIAL
material
Other
MATERIAL_QUALITY
material quality
Other
OTHER_BUS_SYSTEMS
other bus systems
None
PART_TYPE
part type
0
PRODUCTWEBSITE
productwebsite
http://katalog.gira.de/en/datenblatt.html?artikelnr=549128
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SURFACE_FINISHING
surface finishing
Not applicable
SURFACE_PROTECTION
surface protection
Other
TRANSPARENT
transparent
0
TYPNAME
typname
Gira eNet WL top blind ctrl.btn 1-g System 55 anthra.
URL
url
https://www.gira.de/
VERSION
version
2017
NAME
name
Gira_549128
Preview - Generation
Preview
3D
2D