Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_540900
Bill of material
Gira_540900
ORDERNO
Gira_540900
APP_CONTROL_VIA_BLUETOOTH
app control via bluetooth
0
APPLICABLE_WITH_BUTTON
applicable with button
1
APPLICABLE_WITH_INFRARED_BUTTON
applicable with infrared button
0
APPLICABLE_WITH_MOVEMENT_SENSOR
applicable with movement sensor
1
APPLICABLE_WITH_PRESENCE_INDICATOR
applicable with presence indicator
1
APPLICABLE_WITH_TIME_SWITCH_TIMER
applicable with time switch/timer
0
APPLICABLE_WITH_TRANSMISSION_BUTTON
applicable with transmission button
0
ASSEMBLY_ARRANGEMENT
assembly arrangement
Basic element
BIM
bim
https://media.stage.bim.site/public/gira/290f3eb/Einsatz_1fach.rfa
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
Other
COLOUR
colour
Other
CONNECTION_TYPE
connection type
Screwed terminal
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET
data sheet
https://katalog.gira.de/en/download.html?artikelnr=540900
DEFAULT_ELEVATION
default elevation
1219.200
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
IP20
DESCRIPTION
description
S3000 aux.ins.3-w Ins.,System 3000 auxiliary insert, 3-wire,,,Features:,- Auxiliary unit operation of inserts with auxiliary input from System 3000.,- Operation with suitable operating top unit from System 3000.,- Operation with neutral conductor connection.
DESIGN_OPTION
design option
-1
DIMMING_PHASE_CUT_OFF
dimming phase cut-off
1
DIMMING_PHASE_CUT_ON
dimming phase cut-on
1
FORCED_SWITCH_OFF
forced switch off
0
FREQUENCY__HZ_
frequency [hz]
[50:60]
GTIN
gtin
4010337048329
HALOGEN_FREE
halogen free
0
HAN
han
540900
HOST
host
5
INPUT_FOR_SUBSTATION
input for substation
0
INTEGRATED_TIMER
integrated timer
0
LIGHT_VALUE_MEMORY
light value memory
0
MANUFACTURER
manufacturer
Gira
MASSUNIT
massunit
1
MATERIAL
material
Other
MATERIAL_QUALITY
material quality
Other
MAX__SWITCHING_POWER__VOLTAMPERE_
max. switching power [voltampere]
1000
MECHANICAL_CODING
mechanical coding
0
METHOD_OF_OPERATION
method of operation
Turn/push button
MIN__DEPTH_OF_BUILT_IN_INSTALLATION_BOX__M_
min. depth of built-in installation box [m]
0.024
MODEL
model
Auxiliary post
MOUNTING_METHOD
mounting method
Flush mounted (plaster)
MOUNTING_METHOD_SHIELDING_CONNECTION
mounting method shielding connection
Screw
NOMINAL_VOLTAGE__VOLT_
nominal voltage [volt]
230
NOMINAL_VOLTAGE__VOLT__2
nominal voltage [volt] 2
[230:230]
NOMINAL_VOLTAGE__VOLT__3
nominal voltage [volt] 3
[230:230]
ONLY_SUITABLE_AS_SUBSTATION
only suitable as substation
0
PART_TYPE
part type
0
PRODUCTWEBSITE
productwebsite
http://katalog.gira.de/en/datenblatt.html?artikelnr=540900
RANDOM_GENERATOR
random generator
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEPARATE_STRAIN_RELIEF
separate strain relief
1
SERIAL_DIMMER
serial dimmer
0
SHARED
shared
0
SHIELDED_BUSES
shielded buses
1
SHIELDED_HOUSING
shielded housing
0
SUBSTATION_INPUT
substation input
1
SUITABLE_FOR_230_V_INCANDESCENT_LAMP_HALOGEN_LAMP
suitable for 230 v incandescent lamp/halogen lamp
1
SUITABLE_FOR_DEGREE_OF_PROTECTION__IP_
suitable for degree of protection (ip)
IP20
SUITABLE_FOR_ELECTRONIC_LOW_VOLTAGE_TRANSFORMER
suitable for electronic low voltage transformer
1
SUITABLE_FOR_FLUORESCENT_TUBE_ENERGY_SAVING_LAMP
suitable for fluorescent tube/energy-saving lamp
1
SUITABLE_FOR_RAIN_SENSOR
suitable for rain sensor
0
SUITABLE_FOR_STAIRCASE_TIME_SWITCH
suitable for staircase time switch
0
SUITABLE_FOR_WIND_SENSOR
suitable for wind sensor
0
SUITABLE_FOR_WIRE_WOUND_LOW_VOLTAGE_TRANSFORMER
suitable for wire wound low voltage transformer
1
SURFACE_FINISHING
surface finishing
Not applicable
SURFACE_PROTECTION
surface protection
Other
SWITCH_OFF_PROTECTION
switch-off protection
0
TEMPERATURE__KELVIN_
temperature [kelvin]
[5:45]
THROUGH_LOSS_AT_2150_MHZ__B_
through loss at 2150 mhz [b]
0.100
THROUGH_LOSS_AT_860_MHZ__B_
through loss at 860 mhz [b]
0.100
TRANSPARENT
transparent
0
TYPE_OF_FASTENING
type of fastening
Mounting with claw and screw
TYPE_OF_LOAD
type of load
Universal
TYPNAME
typname
S3000 aux.ins. 3-wire Insert
URL
url
https://www.gira.de/
VERSION
version
2017
WITH_ASTRO_PROGRAM
with astro program
0
WITH_BRIGHTNESS_SENSOR_CONNECTION
with brightness sensor connection
0
WITH_GLASS_BREAKING_DETECTOR_CONNECTION
with glass breaking detector connection
0
WITH_MEMORY_FUNCTION
with memory function
0
WITH_N_BUSBAR
with n-busbar
0
NAME
name
Gira_540900
Preview - Generation
Preview
3D
2D