Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_5363005
Bill of material
S3000 op.top Memory System 55 black m
ORDERNO
S3000 op.top Memory System 55 black m
APPLICATION
application
Control of electrical users
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Sys55_Abdeckung_Schalten und Tasten.rfa?public/gira/36a6b08/Sys55_Abdeckung_Schalten und Tasten.rfa
CATEGORY
category
Intelligent control element
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=5363005
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
S3000 op.top Memory Sys55 BKm,System 3000 operating top unit Memory,,black matt,Features:,- Save a time for raising and lowering blinds or a switch-on and switch-off time. In memory mode, these switching times are repeated every 24 hours.,- The blocking function blocks operation of the auxiliary unit and deactivates memory mode.,- Adjustbable night mode. Status LED and function LED are not lit up continuously.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337037460
HAN
han
5363005
HOST
host
5
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
NAME
name
Gira_5363005
NUMBER_OF_ACTUATION_POINTS
number of actuation points
4
NUMBER_OF_BUTTONS
number of buttons
2
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUITABLE_FOR_APPLICATION_WITH_DIMMER
suitable for application with dimmer
No
SUITABLE_FOR_APPLICATION_WITH_SWITCH
suitable for application with switch
No
SUITABLE_FOR_APPLICATION_WITH_VENETIAN_SHUTTER_SWITCH
suitable for application with venetian shutter switch
Yes
TRANSPARENT
transparent
No
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=5363005
VERSION
version
2017
WITH_COVER
with cover
Yes
WITH_LED_INDICATION
with led indication
No
Preview - Generation
Preview
3D
2D