Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_283203
Bill of material
Rocker sw. 3-g 2-way System 55 p.white
ORDERNO
Rocker sw. 3-g 2-way System 55 p.white
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/Sys55_Komplettgerät_Schalten und Tasten.rfa?public/gira/36a6b08/Sys55_Komplettgerät_Schalten und Tasten.rfa
CATEGORY
category
Switch
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=283203
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Rock.sw.3g 2-w Sys55 PW,British Standard rocker switch (BS EN 60669-1) 3-gang with rockers,System 55, Support ring 71 x 71 mm, universal off 2-way switch,pure white glossy,Features:,- With screw terminals.,,Notes :,- For screw mounting only.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337832034
HAN
han
283203
HOST
host
5
LABEL_SPACE_INFORMATION_SURFACE
label space/information surface
No
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
1
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
MODEL
model
Sys55_Komplettgerät_Schalten und Tasten
NAME
name
Gira_283203
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=283203
VERSION
version
2017
Preview - Generation
Preview
3D
2D