Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_128900
Bill of material
Gira_128900
ORDERNO
Gira_128900
BIM
bim
https://media.stage.bim.site/public/gira/ad86d9f/REG%202f.rfa?public/gira/ad86d9f/REG 2f.rfa
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET
data sheet
https://katalog.gira.de/en/download.html?artikelnr=128900
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Swit.act.DRA Door,Door communication switching actuator,,DRA,Features:,- Switching actuator for switching light, controlling a door opener on back side doors or other functions via the Gira door communication bus.,- Control of a zero-voltage switching contact 230 V 10 A via the 2-wire bus.,- The switching actuator can be controlled via:, the buttons Door" and "Light" on the home station,, the call button on the door station,, the call button on the home station,, the buttons of a telephone (in conjunction with DCS-TC gateway).,- The switching actuator can be used in five different operating modes: switching, timer sec., timer min., pulse, and door opener.,- Impulse function for controlling existing automatic staircase mechanisms.,- Binary input for switching functions via a connected mechanical push button.,- Switching time can be adjusted continuously from 1 to 10 s or 1 to 10 min., depending on the function set.,,Notes :,- The switching actuator is intended to be installed in the sub-distribution. If this is not possible, use a common surface-mounted distributor.,- This component enables door communication systems with more than 30 devices to be set up."
DESIGN_OPTION
design option
-1
FUNCTION
function
Switch (connect)
GTIN
gtin
4010337289005
HAN
han
128900
HOST
host
5
INSTALLATION_TECHNIQUE
installation technique
Bus system
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MASSUNIT
massunit
1
PART_TYPE
part type
0
PRODUCTWEBSITE
productwebsite
http://katalog.gira.de/en/datenblatt.html?artikelnr=128900
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPNAME
typname
DCS swit.act. DRA Door communication
URL
url
https://www.gira.de/
VERSION
version
2017
NAME
name
Gira_128900
Preview - Generation
Preview
3D
2D