Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Gira
Description
Gira_021509
Bill of material
Cov.fr. 5-g Gira E2 black m
ORDERNO
Cov.fr. 5-g Gira E2 black m
AVAILABLE
available
No
BIM__1_
bim (1)
https://media.stage.bim.site/public/gira/36a6b08/E2_Rahmen_5fach.rfa
CATEGORY
category
Cover frame for domestic switching devices
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATA_SHEET__1_
data sheet (1)
https://katalog.gira.de/en/download.html?artikelnr=021509
DEFAULT_ELEVATION
default elevation
1219.200
DESCRIPTION
description
Cov.fr.5g E2 BKm,Gira E2 cover frame,black matt,5-gang,Features:,- Shatter-proof.,,Notes :,- Also suitable for duct installation.,- In connection with the seal kit, frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.
DESIGN_OPTION
design option
-1
GTIN
gtin
4010337036906
HAN
han
021509
HOST
host
5
LABEL_SPACE_INFORMATION_SURFACE
label space/information surface
No
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Gira
MANUFACTURER_URL
manufacturer url
https://www.gira.de/
MASSUNIT
massunit
1
NAME
name
Gira_021509
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TRANSPARENT
transparent
No
URL
url
http://katalog.gira.de/en/datenblatt.html?artikelnr=021509
VERSION
version
2017
Preview - Generation
Preview
3D
2D