Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
ETA
Description
E MOX Double door - Double door cabinet
Bill of material
EMOX121805PRarchitecture350
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
DESCRGEN
General description
DESCRAGG
Additional description
Monobloc - blank door
MAT
Material
Housing: DC01 sheet steel
SMAT
Material thickness
Housing:1,5mm
VER
Painting
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
COL
Color
Enclosure and door: colour RAL 7035 textured finish.
B
mm
A
mm
P
P - Depth
mm
C
mm
D
mm
E
mm
F
mm
L
L - Length
mm
H
L - Length
mm
I
I max
mm
WEIGHT
Weight
kg
IP
IP55
NEMA
NEMA 12
IK
IK10
MCONF
CONFORMITY MARKS
CE - UKCA - Ex- TUV - RINA - cULus Listed - EAC - RoHS
PFOR
Supply parts
Symmetrical enclosure complete with aesthetic profiles and removable screwed rear panel, with double blank front door equipped with a tubular stiffening frame and complete with a 3mm diam. double-bar locking system with lever operation; adjustable double cable entry; front-inserted mounting plate.
CONF
Packaging
1 pz.
PACK
Packaging
Pallet + ETA green cardboard
WEIGHTPACK
Weight pack
kg
AAQ326
https://www.eta.it/sito/prodotto-dettaglio.php?i_n=54341
EDZ
Preview - Generation
Preview
3D
2D