您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Chronomite Instant Flow Micro Tankless Water Heater, Low Flow, 15A, 277V
Chronomite
Powered by
CAD模型選擇
All
Electro
All
Electro
{chronomite/point-of-use20non-thermostatic20tankless20water20heater.prj},{NB=Chronomite Instant Flow Micro Tankless Water Heater, Low Flow, 15A, 277V},{ORDERNO=Chronomite Instant Flow Micro Tankless Water Heater, Low Flow, 15A, 277V},{ADA_COMPLIANT=1},{ALWAYS_VERTICAL=1},{APPARENT_LOAD=4202.736},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{CW_CONNECTION=0},{CWFU=0.250},{DEFAULT_ELEVATION=0},{DESIGN_TOTAL_POWER=4150},{FULL_LOAD_CURRENT=15},{HEIGHT=6.250},{HOST=0},{HW_CONNECTION=0},{HWFU=0.250},{LENGTH=2.750},{MASSUNIT=1},{NUMBER_OF_POLES=1},{PART_TYPE=0},{POWER_FACTOR=0.987},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=0},{SHARED=0},{TUBING_RADIUS=0.187},{VENT_CONNECTION=0},{VOLTAGE=120.000},{WASTE_CONNECTION=0},{WFU=0},{WIDTH=9.625},{WORK_PLANE_BASED=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
Chronomite
Description
Point-of-Use Non-Thermostatic Tankless Water Heater
Bill of material
Chronomite Instant Flow Micro Tankless Water Heater, Low Flow, 15A, 277V
ORDERNO
Chronomite Instant Flow Micro Tankless Water Heater, Low Flow, 15A, 277V
Chronomite Instant Flow Micro Tankless Water Heater, Low Flow, 15A, 277V
ADA_COMPLIANT
ada compliant
1
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
4202.736
4202.736
ARCHITECTURAL_DESIGN_MANUAL
architectural design manual
www.chronomite.com/index.php?option=com_docman&task=doc_download&gid=5
ASSEMBLY_CODE
assembly code
D2020200
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0.250
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
120V models may be operated at 110V with approximately a 10% Temperature Decrease
DESIGN_OPTION
design option
-1
DESIGN_TOTAL_POWER
design total power
4150
4150
FULL_LOAD_CURRENT
full load current
15
15
HEIGHT
height
6.250
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0.250
INSTALLATION_TYPE
installation type
Public Lavatory Facilities
KEYNOTE
keynote
15400
LEED
leed
www.greenbuildexpo.org/
LENGTH
length
2.750
MANUFACTURER
manufacturer
Chronomite Laboratories, Inc. is a division of Acorn Engineering
MASSUNIT
massunit
1
MASTERFORMAT_NUMBER
masterformat number
22 33 13.13
MASTERFORMAT_TITLE
masterformat title
Flow-Control, Instantaneous Electric Domestic Water Heaters
MATERIAL
material
Aluminum-Rugged-White
MODEL
model
M-15L / 277
M-15L / 277
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.65.35.11.14
OMNICLASS_TITLE
omniclass title
Instantaneous Water Heaters
PART_TYPE
part type
0
PIPE_FITTING
pipe fitting
Female 1/4inch Compression
POWER_FACTOR
power factor
0.987
REVISIONS_DATE
revisions date
7/13/2010
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIES
series
Instant-Flow Micro
Instant-Flow Micro
SHARED
shared
0
TUBING_RADIUS
tubing radius
0.187
TYPE_COMMENTS
type comments
Temp Rise at 0.5 GPM - 24 deg F
Temp Rise at 0.5 GPM - 24 deg F
URL
url
www.chronomite.com/Instant-Flow-Micro/Instant-Flow-Micro-Models-Applications.html
VENT_CONNECTION
vent connection
0
VERSION
version
2009
VOLTAGE
voltage
120.000
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WIDTH
width
9.625
WORK_PLANE_BASED
work plane-based
0
NAME
name
Point-of-Use Non-Thermostatic Tankless Water Heater
Point-of-Use Non-Thermostatic Tankless Water Heater
Preview - Generation
預覽
生成CAD模型
3D
2D