Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Buerkert
Description
6024 - Direct-acting 2-way low differential pressure solenoid control valve
Bill of material
6024-150425-2/2-Way-proportional-valve
BUNR
Ident number
150425
DN
Orifice size
12.000
mm
WKST
Material
MS
LTA
port connection
G1/2
KVS
Kvs-value for water
2.800
m3/h
QNN
QNn-Value
3020
l/min
P
maximum operating pressure
0.2
bar
LEIS
Power fo coil
18 watt
STROM
maximum coil current
580 mA
CNSMASSEXACT
Weight
1.000
kg
Preview - Generation
Preview
3D
2D